/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
QPA9122

QPA9122

2.3 - 5.0 GHz, 0.5 Watt Driver Amplifier

The QPA9122 is a wideband, high gain, and high peak power driver amplifier. It provides 37dB gain at 2.6GHz and achieves a peak power of 27dBm P3dB. With a quiescent current of 95mA, the amplifier can provide good DPD linearity performance with wideband signals of up to 160 MHz IBW making it perfectly suited for mMIMO applications.

The QPA9122 is internally match to 50Ω over the entire operating frequency band of 2.3 – 5.0 GHz and incorporates a shut-down function through the VPD pin.

The QPA9122 is housed in a 16-pin 3X3mm SMT package and is footprint and pin-compatible to QPA9120 and QPA9121.
 

Production
i
Product Data Sheet05/12/2025
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
1,992
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
1,992
Buy Online

Key Features

  • 2.3 - 5.0 GHz Operational Frequency
  • 50Ω Matched RF Input and Output
  • +27 dBm P3dB
  • 37 dB Gain at 2.6 GHz
  • +5 V Single Supply, ICC 95 mA
  • DC Power Shutdown Feature

Typical Applications

  • 5G mMIMO
  • Mobile Infrastructure
  • General Purpose Wireless
  • TDD / FDD System

Parameters

Frequency Min (MHz)
2,300
Frequency Max (MHz)
5,000
OP1dB (dBm)
26
Small Signal Gain (dB)
37
OIP3 (dBm)
32
Voltage (V)
5
Current (mA)
95
Package Type
SMT Laminate
Package Size (mm)
3.0 x 3.0
RoHS
Yes
Lead Free
No
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    05/12/2025
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (QPA9122 25C)

    S-Parameters
Results per page
10

Related Solutions

Smart Meters

Smart Meters

Small Cell Base Stations

Small Cell Base Stations

Backhaul

Backhaul

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Industrial Transport

Industrial Transport

Test & Measurement Equipment

Test & Measurement Equipment

Science & Medical Equipment

Science & Medical Equipment

Wireless Access Points

Wireless Access Points

Macro Cell Base Stations

Macro Cell Base Stations

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
QPA9122

QPA9122

2.3 - 5.0 GHz, 0.5 Watt Driver Amplifier

The QPA9122 is a wideband, high gain, and high peak power driver amplifier. It provides 37dB gain at 2.6GHz and achieves a peak power of 27dBm P3dB. With a quiescent current of 95mA, the amplifier can provide good DPD linearity performance with wideband signals of up to 160 MHz IBW making it perfectly suited for mMIMO applications.

The QPA9122 is internally match to 50Ω over the entire operating frequency band of 2.3 – 5.0 GHz and incorporates a shut-down function through the VPD pin.

The QPA9122 is housed in a 16-pin 3X3mm SMT package and is footprint and pin-compatible to QPA9120 and QPA9121.
 

Production
i
Product Data Sheet05/12/2025
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
1,992
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
1,992
Buy Online

Key Features

  • 2.3 - 5.0 GHz Operational Frequency
  • 50Ω Matched RF Input and Output
  • +27 dBm P3dB
  • 37 dB Gain at 2.6 GHz
  • +5 V Single Supply, ICC 95 mA
  • DC Power Shutdown Feature

Typical Applications

  • 5G mMIMO
  • Mobile Infrastructure
  • General Purpose Wireless
  • TDD / FDD System

Parameters

Frequency Min (MHz)
2,300
Frequency Max (MHz)
5,000
OP1dB (dBm)
26
Small Signal Gain (dB)
37
OIP3 (dBm)
32
Voltage (V)
5
Current (mA)
95
Package Type
SMT Laminate
Package Size (mm)
3.0 x 3.0
RoHS
Yes
Lead Free
No
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    05/12/2025
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (QPA9122 25C)

    S-Parameters
Results per page
10

Related Solutions

Smart Meters

Smart Meters

Small Cell Base Stations

Small Cell Base Stations

Backhaul

Backhaul

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Industrial Transport

Industrial Transport

Test & Measurement Equipment

Test & Measurement Equipment

Science & Medical Equipment

Science & Medical Equipment

Wireless Access Points

Wireless Access Points

Macro Cell Base Stations

Macro Cell Base Stations

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo