Mouser | 1156 | Buy Online > | |
RELL | 2009 | Buy Online > | |
RFMW | 757 | Buy Online > |
The QPA9120 is a wideband, high gain, and high linearity driver amplifier in a low-cost, RoHS compliant 3x3 mm QFN package. With Qorvo’s E-pHEMT process, this amplifier delivers exceptional performance with 36 dBm output 3rd order intercept (OIP3) power and 22 dBm output 1dB compression (OP1dB) power while consuming less than 100 mA DC current with single 5V supply.
The QPA9120 incorporates on-chip features with fast DC power shutdown, externally configurable device DC operation current, and is internally matched.
The QPA9120 is targeted for use as a pre-driver amplifier for wireless infrastructure where high linearity, medium RF power with efficient DC power operation are required. The device is an excellent choice for 5G dense-array m-MIMO radio applications.
Frequency Min(MHz) | 1,800 |
Frequency Max(MHz) | 5,000 |
Gain(dB) | 29 |
OP1dB(dBm) | 22 |
OIP3(dBm) | 35 |
NF(dB) | 1.5 |
Voltage(V) | 5 |
Current(mA) | 96 |
Package Type | QFN |
Package(mm) | 3x3 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |