Data Sheet available upon request.
The QPA3245 is for use in 1.218 GHz CATV nodes and amplifiers.
Type | Downstream |
Frequency Min(MHz) | 45 |
Frequency Max(MHz) | 1,218 |
Gain(dB) | 25 |
Voltage(V) | 24 |
Current(mA) | 475 |
Package Type | SOT-115J |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B.5.B |