The QPA0363A is a high performance SiGe HBT MMIC amplifier. A Darlington configuration provides high FT and excellent thermal performance. The heterojunction increases breakdown voltage and minimizes leakage current between junctions. Cancellation of emitter junction non-linearities results in higher suppression of intermodulation products.
The QPA0363A may be operated from a variety of supply voltages by using a voltage dropping resistor. Two DC-blocking capacitors, bypass capacitors and an optional RF choke complete the circuit required for operation of this internally matched 50 ohm device.
The QPA0363A is assembled in an industry standard SOT- 363 package that is lead-free and RoHS-compliant.
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 5,000 |
Gain(dB) | 15.7 |
OIP3(dBm) | 21.7 |
NF(dB) | 3.8 |
Voltage(V) | 4 |
Package Type | SOT-363 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |