End of Life announced January 3, 2025 (PCN 25-0002).
Last Time Buy: July 24, 2025
Recommended replacement for new designs: QPL7425
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's TAT7430B is a low cost RF amplifier designed for applications from DC to 1200 MHz. The balance of low noise and distortion provides an ideal solution for a wide range of broadband amplifiers used in cable television applications. It is particularly well suited for new home networks requiring higher gain for a large number of splits. In addition, the TAT7430B's combination of high gain, low noise, and good return loss make it an excellent choice for optical receiver applications and low noise front ends.
An internal bias circuit mitigates the effect of temperature and process variation. The bias current can be adjusted with an external resistor. It is able to work in low noise applications from a 5 V supply.
The TAT7430B is fabricated using 6-inch GaAs pHEMT technology to optimize performance and cost. It provides excellent gain and return loss consistency inherent to the pHEMT process.
Type | Downstream |
Frequency Min(MHz) | 45 |
Frequency Max(MHz) | 1,003 |
Gain(dB) | 22 |
Pout(dBmV) | 32 |
CSO(dBc) | -61 |
CTB(dBc) | -81 |
NF(dB) | 2 |
Voltage(V) | 8 |
Current(mA) | 190 |
Package Type | SOT-89 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |
This product appears in the following application block diagrams: