Qorvo's RFCM5304 is an Integrated Reverse Amplifier Module. The part employs Silicon die, a 20dB range variable attenuator, Preamp switch off, interstage port and a power enable feature, has high output capability and is operated from 5MHz to 220MHz. It provides excellent linearity and superior return loss performance with low noise and optimal reliability.
Type | Upstream |
Frequency Min(MHz) | 5 |
Frequency Max(MHz) | 220 |
Gain(dB) | 39.2 |
Pout(dBmV) | 50 |
CSO(dBc) | -70 |
CTB(dBc) | -70 |
NF(dB) | 2.9 |
Voltage(V) | 12 |
Current(mA) | 205 |
Package Type | MCM |
Package(mm) | 11 x 11 x 1.375 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |