Qorvo's DWM1001 module is based on the DW1000 ultra-wideband (UWB) transceiver IC, which is an IEEE 802.15.4a UWB implementation. It integrates UWB (Ch 5) and Bluetooth® antenna, all RF circuitry, Nordic Semiconductor nRF52832 and a motion sensor.
Please see DWM1001-DEV for a development board that uses this module.
UWB Channels | 1, 2, 3, 4, 5, 7 |
Integrated Antenna | Yes |
MCU | Nordic Semiconductor nRF52832 Cortex-M4 |
MCU Flash(KB) | 512 |
Bluetooth® | Yes |
Motion Sensor | STMicroelectronics LIS2DH12TR |
Intended Applications | TWR Tag or Anchor, TDoA Tag or Anchor |
Number of Tags | 100s (TWR), 1000s (TDoA) |
Battery Life | Months (TWR), Years (TDoA) |
Location Accuracy(cm) | < 15 (2D), < 30 (3D) |
Voltage(V) | 2.8 to 3.6 |
Package(mm) | 26.2 x 19.1 x 2.6 |
RoHS | Yes |
Lead Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |