Mouser | 26323 | Buy Online > | |
RFMW | 4478 | Buy Online > |
Qorvo's DW1000 is a fully integrated single chip ultra-wideband (UWB) low-power, low-cost transceiver IC compliant to IEEE 802.15.4a. It can be used in 2-way ranging or TDoA location systems to locate assets to a precision of 10 cm. It also supports data transfer at rates up to 6.8 Mbps.
Please see DWM1000, DWM1001C and DWM1004C for modules that use this IC.
UWB Channels | 1, 2, 3, 4, 5, 7 |
Antenna Ports(#) | 1 |
802.15 Standards | 4a |
Security Features | Proprietary + AES |
Data Rate | 110 kbps, 850 kbps, 6.8 Mbps |
Ranging Accuracy(cm) | < 10 |
PDoA Support | No |
Angle of Arrival(degrees) | < 5 (two chips required for AoA) |
BOM Ext Components(#) | 30 |
MCU | External |
Interface | SPI |
Voltage(V) | 2.8 to 3.6 |
Package Type | QFN |
Package(mm) | 6.0 x 6.0 |
RoHS | Yes |
Lead Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
Qorvo's MDEK1001 ultra-wideband (UWB) development kit provides customers with the necessary hardware, software and development environment to quickly evaluate Qorvo's UWB technology for use in a scalable real time location system (RTLS).
This kit includes 12 DWM1001-DEV development boards in plastic enclosures. Each can be configured as an anchor, tag or bridge node.
Qorvo's DWM1001-DEV is a plug-and-play development board for evaluating the features and performance of the DWM1001C ultra-wideband (UWB) transceiver module.
Users of this development board can easily assemble a fully wireless real time location system (including anchors, tags & gateways) without designing any hardware or writing a single line of code and quickly progress into developing an application.