End of Life announced May 6, 2021 (PCN 21-0101).
Last Time Buy: Nov 16, 2021
Contact your local sales representative for assistance.
Qorvo's CMD190 is a highly efficient GaAs MMIC low noise amplifier ideally suited for EW and communications systems where small size and low power consumption are critical design requirements. The device operates from 33 to 45 GHz and delivers greater than 19 dB of gain with a corresponding noise figure of 2.1 dB at 36 GHz. The CMD190 amplifier is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching. The CMD190 also offers full passivation for increased reliability and moisture protection.
Frequency Min(GHz) | 33 |
Frequency Max(GHz) | 45 |
Gain(dB) | 19 |
NF(dB) | 2.1 |
OP1dB(dBm) | 4 |
OIP3(dBm) | 13 |
Voltage(V) | 1 to 4 |
Current(mA) | 25 |
Package Type | Die |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 3A001 |
This product is included in our Keysight PathWave System Design (SystemVue) and PathWave RF Synthesis (Genesys) compatible component libraries.