End of Life announced May 6, 2021 (PCN 21-0101).
Last Time Buy: Nov 16, 2021
Contact your local sales representative for assistance.
Qorvo's CMD188 is a highly efficient GaAs MMIC low noise amplifier ideally suited for EW and communications systems where small size and low power consumption are critical design requirements. The device is optimized for 30 GHz and delivers greater than 20 dB of gain with a corresponding output 1 dB compression point of +6 dBm and noise figure of 1.4 dB. The CMD188 amplifier is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching. The CMD188 also offers full passivation for increased reliability and moisture protection.
Frequency Min(GHz) | 26 |
Frequency Max(GHz) | 34 |
Gain(dB) | 20 |
NF(dB) | 1.4 |
OP1dB(dBm) | 6 |
OIP3(dBm) | 15 |
Voltage(V) | 1 to 4 |
Current(mA) | 20 |
Package Type | Die |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 3A001 |
This product is included in our Keysight PathWave System Design (SystemVue) and PathWave RF Synthesis (Genesys) compatible component libraries.