End of Life announced January 4, 2017 (PCN 16-0278).
Last Time Buy June 20, 2017.
Contact your local sales representative for assistance.
Please use QPA2286A for new designs.
Qorvo's AG201-86G is a general-purpose buffer amplifier that offers high dynamic range in a low-cost surface-mount package. At 900 MHz, the AG201-86G typically provides 11 dB gain, +19.5 dBm OIP3, and +6.5 dBm P1dB. The device combines dependable performance with consistent quality to maintain MTTF values exceeding 1000 years at mounting temperatures of +85 °C and is housed in a lead-free / green / RoHS-compliant SOT-86 (micro-X) industry standard SMT package.
The AG201-86G consists of a Darlington-pair amplifier using the high reliability InGaP / GaAs HBT process technology and only requires DC-blocking capacitors, a bias resistor, and an inductive RF choke for operation.
The broadband MMIC amplifier can be directly applied to various current and next generation wireless technologies. In addition, the AG201-86G will work for other various applications within the DC to 6 GHz frequency range such as CATV.
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 6,000 |
Gain(dB) | 11 |
OP1dB(dBm) | 6.5 |
OIP3(dBm) | 19.5 |
NF(dB) | 4.4 |
Voltage(V) | 5 |
Current(mA) | 20 |
Package Type | SOT-86 |
Package(mm) | 5.1 x 5.1 x 1.5 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |
This product appears in the following application block diagrams: