End of Life announced October 9, 2019 (PCN 19-0179).
Last Time Buy: April 18, 2020
Recommended replacement for new designs: AG203-63G
Contact your local sales representative for assistance.
Qorvo's AG203-86G is a general-purpose buffer amplifier that offers high dynamic range in a low-cost surface-mount package. At 900 MHz, the AG203-86 typically provides 20 dB gain, +21 dBm OIP3, and +8 dBm P1dB. The device combines dependable performance with consistent quality to maintain MTTF values exceeding 1000 years at mounting temperatures of +85 °C and is housed in a lead-free / green / RoHS-compliant SOT-86 (micro-X) industry standard SMT package.
The AG203-86G consists of a Darlington-pair amplifier using the high reliability InGaP / GaAs HBT process technology and only requires DC-blocking capacitors, a bias resistor, and an inductive RF choke for operation.
The broadband MMIC amplifier can be directly applied to various current and next generation wireless technologies. In addition, the AG203-86G will work for other various applications within the DC to 6 GHz frequency range such as CATV.
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 6,000 |
Gain(dB) | 20 |
OP1dB(dBm) | 8 |
OIP3(dBm) | 21 |
NF(dB) | 3.1 |
Voltage(V) | 5 |
Current(mA) | 20 |
Package Type | SOT-86 |
Package(mm) | 5.1 x 5.1 x 1.5 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |
This product appears in the following application block diagrams: