End of Life announced October 9, 2019 (PCN 19-0179).
Last Time Buy: April 18, 2020
Recommended replacement for new designs: QPA2263A
Contact your local sales representative for assistance.
The QPA2286A is a high performance SiGe HBT MMIC Amplifier. A Darlington configuration provides high FT and excellent thermal performance. The heterojunction increases breakdown voltage and minimizes leakage current between junctions. Cancellation of emitter junction non-linearities results in higher suppression of intermodulation products. Only two DC-blocking capacitors, a bias resistor, and an optional RF choke are required for operation.
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 5,000 |
Gain(dB) | 13.7 |
NF(dB) | 4.1 |
Voltage(V) | 4 |
Current(mA) | 40 |
Package Type | SOT-86 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |