ACT88422

    Advanced COT PMIC with 4 Bucks, 2 LDOs, Load Bypass Switches and 3-State GPIOs

    Key Features

    • 2.7V ~ 5.5V Input Voltage Range
    • Buck 1: 4A Buck / Load Switch 
    • Buck 2: 2A Buck
    • Buck 3: 4A Buck, optimized for low output voltage 
    • Buck 4: 2A Buck, can be configured as a 300mA LDO
    • All Bucks Work with 0.47uH Inductors
    • LDO1 : 400mA LDO, can be configured as Load Switch for up to 1A
    • LDO2: 400mA LDO, can be configured as Load Switch for up to 400mA
    • I2C Serial Interface for Monitoring and Control
    • 8 Configurable GPIOs, 4 of them are 3-states GPIOs
    • Optimized quiescent current and light load efficiency
       

    The ACT88422 PMIC is an integrated ActiveCiPS™ power management integrated circuit. It powers a wide range of processors, including solid-state drive applications, video processors, FPGA’s, peripherals, and microcontrollers. The ACT88422 features 3-State GPIOs plus I2C communication that allow it to support multiple configurations without the need for PCB changes. The low external component count and high configurability significantly speed customers’ time to market. Examples of configurable options include output voltage as low as 0.5V, startup time, slew rate, system level sequencing, switching frequency, low power modes, operating modes etc. The ACT88422 includes four DC/DC step down converters with integrated power FETs, two low-dropout regulators (LDOs). Buck1, LDO1, and LDO2 can be configured as a load switch. Buck4 can be configured as a LDO. Each DC/DC regulator requires only three small components for operation. The LDOs only require two small ceramic capacitors. All outputs are highly configurable via the I2C interface.

    Typical Applications

      • Solid State Drives
      • FPGA
      • Computer Vision
      • Portable Audio / Video
       
    Application Processors None
    Battery Charger None
    Regulated Outputs 6
    Min Input Voltage(V) 2.7
    Max Input Voltage(V) 5.5
    Buck Converters 2 x 4A, 2 x 2A
    Bucks Configurable as Load Switch 1 (Buck 1)
    Boost Converters None
    Buck-Boost Converters None
    LDO Regulators 2 x 400mA LDO
    LDOs Configurable as Load Switch 2, LDO1 with 1A max current
    Interface I2C
    Package Type 36 ball WLCSP
    Package(mm) 2.66 x 2.66 mm
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN EAR99