Similar product you might be interested in: ACT88422
The full Product Data Sheet linked below is accessible through the Document Request form.
For the Product Data Sheet Brief, please see the Documents tab.
The ACT88420 PMIC is an integrated ActiveCiPS™ power management integrated circuit. It powers a wide range of processors, including solid-state drive applications, video processors, FPGA’s, peripherals, and microcontrollers. The ACT88420 features 3-State GPIOs plus I2C communication that allow it to support multiple configurations without the need for PCB changes. The low external component count and high configurability significantly speed customers’ time to market. Examples of configurable options include output voltage as low as 0.5V, startup time, slew rate, system level sequencing, switching frequency, low power modes, operating modes etc. The ACT88420 includes four DC/DC step down converters with integrated power FETs, two low-dropout regulators (LDOs). Buck1, LDO1, and LDO2 can be configured as a load switch. Buck4 can be configured as a LDO. Each DC/DC regulator requires only three small components for operation. The LDOs only require two small ceramic capacitors. All outputs are highly configurable via the I2C interface.
Regulated Outputs | 6 |
Min Input Voltage(V) | 2.7 |
Max Input Voltage(V) | 5.5 |
Buck Converters | 2 x 4A, 2 x 2A |
Bucks Configurable as Load Switch | 1 (Buck 1) |
LDO Regulators | 2 x 400mA LDO |
LDOs Configurable as Load Switch | 2, LDO1 with 1A max current |
Interface | I2C |
Package Type | 36 ball WLCSP |
Package(mm) | 2.69 x 2.69 mm |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
ACT884201EVK1-101 Evaluation Tool User Guide
The Evaluation Tool Users Guide describes the characteristics and operation of the Qorvo ACT88420EVK1-101 evaluation kit (EVK). It provides setup and operation instructions, schematic, layout, BOM, and test data.
To communicate with the EVK a USB Dongle and a Graphical User Interface (GUI) is provided.
This EVK demonstrates the ACT88420VU101 ActivePMU power management IC.
The ACT88420 EVK1-101 Graphical User Interface (GUI) is packaged in a ZIP file that includes the software and all necessary drivers to communicate with the ACT88420EVK1 Evaluation Tool, as well as all descriptions how to use the tool.