SHARE:  
Having trouble viewing this email? Click here
Qorvo New Product Announcement

Products      Applications |  How to Buy |  Support

Announcing the latest additions to Qorvo's innovative RF and power portfolio of GaN power amplifiers, Wi-Fi 7 FEMs and power management ICs (PMICs), which serve a wide range of defense radar, wireless connectivity, and power management applications. These high-performance solutions simplify RF and power for designers worldwide and are available at Qorvo's authorized channel partners.

New Products

QPA2811

X-Band 60 Watt GaN Power Amplifier

Features

  • 8.5-10.55GHz
  • Psat 48.9dBm
  • PAE 48.5%
  • Large signal gain 27.9dB


Additional information:

QPA2811


  • 7x7mm QFN package
  • Ideal for X-Band radar applications

QPF4509

5 GHz Wi-Fi 7 Front End Module

Features

  • Pout = +20.5dBm MCS13 EHT160 ‑43dB dynamic EVM
  • Pout = +26dBm MCS0 HT20 spectral mask compliance
  • 29dB Tx gain
  • 1.8dB noise figure


Additional information:

QPF4509


  • 15dB Rx gain & 7dB bypass loss
  • 3x3mm laminate package
  • Ideal for Wi-Fi 7 (802.11be) systems

QPF4609

6 GHz Wi-Fi 7 Front End Module

Features

  • Pout = +15.5dBm MCS13 EHT320 ‑43dB dynamic EVM
  • Pout = +26dBm MCS0 HT20 spectral mask compliance
  • 32dB Tx gain
  • 1.8dB noise figure


Additional information:

QPF4609


  • 16dB Rx gain & 6.5dB bypass loss
  • 3x3mm laminate package
  • Ideal for Wi-Fi 7 (802.11be) systems

QPF4657

6 GHz Wi-Fi 7 High Power Front End Module

Features

  • Pout = +18dBm MCS13 EHT320 ‑43dB dynamic EVM
  • Pout = +27dBm MCS0 VHT20 spectral mask compliance
  • 31dB Tx gain


Additional information:

QPF4657


  • 1.9dB noise figure
  • 13.5dB Rx gain & 7dB bypass loss
  • 5x3mm laminate package
  • Ideal for Wi-Fi 7 (802.11be) systems


ACT88422

Advanced COT PMIC with 4 Bucks, 2 LDOs, Load Bypass Switches and 3-State GPIOs

Features

  • 2.7V ~ 5.5V input voltage range
  • All bucks work with 0.47uH inductors
  • LDOs: 400mA LDO or 1A/400mA load switch
  • I2C serial interface for monitoring and control
  • 8 configurable GPIOs, 4 of which are 3-state GPIOs


Additional information:

ACT88422


  • Multiple programmable low-power modes
  • 2.7x2.7mm 36b WLCSP package
  • Ideal for SSDs, video processors, FPGAs, peripherals and microcontrollers

ACT85411

Power Loss Protection Power Management Unit with Integrated High-Current Buck Converters, Buck-Boost Converter and Low Dropout Regulator (LDO)

Features

  • Monolithic design for both PLP and PMIC in one chip
  • All eFuse/Bucks/Boosts FETs are integrated
  • 2.7V ~14.4V operating input with 20V max blocking
  • 5.5V ~ 31V boost cap charger
  • Autonomous health check


Additional information:

ACT85411




  • Programmable 10A input current limit for eFuse
  • Programmable input UV/OV/OC/SC & inrush control 
  • 12-bit ADC for system telemetry
  • 6x6mm QFN package
  • Ideal for enterprise SSD applications

Featured Resources & Promotions

Qorvo Advances Indoor Navigation with UWB Technology

Discover how Qorvo's Ultra-Wideband (UWB) technology transforms personal electronics with advanced indoor navigation. This blog post outlines how Qorvo partners with Cisco and a major Android OEM to revolutionize mapping beyond outdoor spaces.


Read the Blog

Defense and Aerospace Solutions Portfolio


Download our updated brochure featuring Qorvo's latest high-performance solutions, including MMICs, beamformer ICs, discrete products and modules for defense and aerospace applications.


Download the Brochure

Qorvo Recognized with Supplier Excellence Award


Northrop Grumman Corporation has recognized Qorvo as one of its top supplier partners during its Supplier Excellence Awards.


Learn More

Copyright © 2025 Qorvo. All Rights Reserved.