Qorvo's ACT72350 is a standalone three-phase BLDC motor driver with an Analog Front End (AFE) that allows customers to drive up to 20 S battery power with a 160 V rating. The AFE powers the system MCU while delivering up to 2 A source/-2 A sink drive capability. The overall BOM is reduced significantly through integrated bootstrap diodes, and all analog blocks needed to measure current and protect the device. This device utilizes Qorvo's patent pending Multi-Mode Power Manager™, Configurable Analog Front End™, and Application Specific Power Drivers™ and also contains a robust braking feature for safety critical applications.
| Gate Drivers (High-Side) | 3 @ 160 V 2 A Source / 2 A Sink |
| Gate Drivers (Low-Side) | 3 @ 20 V 2 A Source / 2 A Sink |
| Max Input Voltage(V) | 160 |
| DC/DC(V) | 160 |
| 5V/3V Supply for MCU | Yes |
| Integrated Bootstrap Diodes | Yes |
| Signal Chain Diff Amps | 3 PGA (x1 to x48) |
| Signal Chain Single Amps | 4 PGA (x1 to x48) |
| Operating Ambient Temperature(C) | -40 to 105 |
| Package Type | TQFN, 57-pin |
| Package(mm) | 9.0 x 9.0 |
| RoHS | Yes |
| Lead Free | Yes |
| Halogen Free | Yes |
| ITAR Restricted | No |
| ECCN | EAR99 |
Qorvo's ACT72350EVK1 development platform is a complete hardware solution designed to enable users to evaluate the ACT72350 and develop motor control applications using an external microcontroller.
Designed for use with an external microcontroller, it features access to the PWM control inputs, SPI communication, and analog front end, and motor driver signals via series of female header connectors.
ACT72350EVK1 Schematics, Layout, BOM, Gerber Files