880374

    1090 MHz RF BAW Filter - SSR / IFF

    Key Features

    • Low loss
    • High selectivity
    • Single-ended operation
    • Ceramic chip-scale Package (CSP)
    • Small size
    • Hermetic, RoHS compliant, lead-free

    Qorvo's 880367 and 880374 (1030 MHz and 1090 MHz, respectively) are designed to offer narrow-band signal control with low insertion loss at center frequency and high selectivity with neighboring frequencies. The filters are self-matched to 50 ohms and are surface-mountable on any PCB. These filters also offer a tremendous size and weight advantage over ceramic filters (10x smaller) and cavity filters (100x smaller) while still being robust enough for high-reliability and Defense and Aerospace applications.

    Typical Applications

      • SSR / IFF Filter
      • High Selectivity
    Technology BAW
    Type Defense
    Bands 1090 MHz / SSR /IFF
    Frequency(MHz) 1,090
    Bandwidth(MHz) 16
    Insertion Loss(dB) 3
    I/O Configuration SE/SE
    Package Type CSP
    Package(mm) 3.71 x 2.57
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes