Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 165 | Buy Online > |
Qorvo's 880157 is designed to offer superb S-Band signal control with low insertion loss at center frequency and excellent selectivity. The filters are self-matched to 50 ohms and are surface-mountable on any PCB. These filters also offer a tremendous size and weight advantage over ceramic filters (10x smaller) and cavity filters (100x smaller) while still being robust enough for high-reliability and Defense and Aerospace applications.
Technology | BAW |
Type | Defense |
Bands | 2560 MHz / S Band |
Frequency(MHz) | 2,560 |
Bandwidth(MHz) | 30 |
Insertion Loss(dB) | 3.8 |
I/O Configuration | SE/SE |
Package Type | CSP |
Package(mm) | 3.71 x 2.57 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |