Qorvo's 880272 and 880273 BAW GPS filters are designed to offer wide-band performance with low amplitude variation and high selectivity with neighboring frequencies. They are self-matched to 50 ohms in a hermetic, ceramic SMT package. The BAW GPS filters also offer a tremendous size and weight advantage over lumped element filters. The BAW filters are highly robust for high-reliability and Defense and Aerospace applications.
Technology | BAW |
Type | Defense |
Frequency(MHz) | 1,575.42 |
Bandwidth(MHz) | 40 |
Insertion Loss(dB) | 2.35 |
I/O Configuration | SE/SE |
Package Type | CSP |
Package(mm) | 3.26 x 1.6 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |