Qorvo's CMD204 die is a general purpose broadband RF / Microwave high isolation non-reflective MMIC SPST switch. Covering DC to 20 GHz, the CMD204 features a low insertion loss of 1.0 dB and high isolation of 50 dB at 10 GHz. The switch operates using complementary control voltage logic lines of 0/-5 V and requires no bias supply. The CMD204 MMIC also offers full passivation for increased reliability and moisture protection.
Switch Type | SPST |
Absorptive/Reflective | Absorptive |
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 20,000 |
Insertion Loss(dB) | 1 |
Isolation(dB) | 50 |
Switching Speed(ns) | 1.8 |
IP0.1dB(dBm) | 25 |
IP1dB(dBm) | 25 |
Control Lines(#) | 2 |
Voltage(V) | 0, -5 |
Package Type | Die |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product is included in our Keysight PathWave System Design (SystemVue) and PathWave RF Synthesis (Genesys) compatible component libraries.