End of Life announced May 27, 2022 (PCN 22-0084).
Last Time Buy: December 15, 2022
Recommended replacement for new designs: RFDA4005
Contact your local sales representative for assistance.
Qorvo's TQM8M9077 is a digitally controlled variable gain amplifier (DVGA) with a broadband frequency range of 50 to 4000 MHz. The DVGA features high linearity and low noise while providing digital variable gain with a 31.5 dB of range in 0.5 dB steps through a 6-bit serial mode control interface. This combination of performance parameters makes the DVGA ideal for receiver applications requiring gain control with high IIP3.
The part integrates a high performance digital step attenuator and a high linearity, broadband gain block. Both stages are internally matched to 50 Ohms and do not require any external matching components. A serial output port enables cascading with other serial controlled devices.
The part is packaged in a RoHS compliant, compact 5 x 5 mm surface mount leadless package. Superior thermal design allows the product to have a minimum MTTF rating of 1000 years at a mounting temperature of +85º C.
The TQM8M9077 is targeted for use in wireless infrastructure, point-to-point or can be used for any general purpose wireless application.
Frequency Min(MHz) | 50 |
Frequency Max(MHz) | 4,000 |
Attenuation Range(dB) | 31.5 |
Gain @ 0 dB Atten(dB) | 13 |
OP1dB(dBm) | 21.5 |
OIP3(dBm) | 38.5 |
Bits | 6 |
NF(dB) | 3.7 |
Voltage(V) | 5 |
Current(mA) | 88 |
Package Type | QFN, 32-pin |
Package(mm) | 5.0 x 5.0 x 1.0 |
RoHS | Yes |
Lead Free | No |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |