TGS2352-2

    0.1 - 12 GHz, 20 Watt, High Power GaN SPDT Switch

    Key Features

    • Frequency range: DC to 12 GHz
    • Input power: up to 20 W
    • Insertion loss: < 1 dB
    • Isolation: -35 dB typical
    • Switching speed: < 35 ns
    • Control voltages: 0 V / -40 V from either side of MMIC
    • Dimensions: 1.15 x 1.65 x 0.1 mm

    Qorvo's TGS2352-2 is a single-pole, double-throw (SPDT) switch. It operates from DC to 12 GHz and is designed using Qorvo's 0.25um GaN on SiC production process. The device typically provides up to 20 W input power handling at control voltages of 0 / -40 V. This switch maintains low insertion loss of 1 dB and high isolation of -35 dB typical.

    The TGS2352-2 is ideally suited for high power switching applications.

    The part is lead-free and RoHS compliant.

    For additional information on GaN thermal performance refer to the following application note and video.

    Typical Applications

      • High Power Switching
      • Radar
      • Military Radio
    Switch Type SPDT
    Frequency Min(MHz) 500
    Frequency Max(MHz) 12,000
    Insertion Loss(dB) < 1
    Isolation(dB) -35
    Switching Speed(ns) < 35
    OP0.1dB(dBm) 43
    Package Type Die
    Package(mm) 1.65 x 1.15 x 0.1
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN EAR99

    This product appears in the following application block diagrams:

    • Applications > Defense & Aerospace > Communications > Military Radio

      Military Radio

    • Applications > Defense & Aerospace > Radar > S Band Radar

      S Band Radar

    • Applications > Defense & Aerospace > Radar > C Band Radar

      C Band Radar

    • Applications > Defense & Aerospace > Radar > X Band Radar

      X Band Radar

    • Applications > Defense & Aerospace > Radar > L Band Radar

      L Band Radar