Mouser | 23 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 43 | Buy Online > |
Qorvo's TGA2621-SM is a packaged Ku-band Power Amplifier fabricated on Qorvo's TQPHT15 0.15 um GaAs pHEMT process. The TGA2621-SM operates from 16 to 18.5 GHz and typically provides greater than 1W of saturated output power with greater than 23% PAE and greater than 24.5 dB of small signal gain.
The TGA2621-SM is available in a low cost, surface mount 32 lead 5x5 mm air-cavity ceramic QFN. It is ideally suited to support both radar and satellite communications as a driver or low power amplifier.
Both RF ports have integrated DC blocking caps and are fully matched to 50 ohms allowing for simple system integration.
Lead-free and RoHS compliant.
Evaluation Boards are available upon request.
Frequency Min(GHz) | 16 |
Frequency Max(GHz) | 18.5 |
Pout(W) | 1 |
Gain(dB) | > 24.5 |
PAE(%) | > 23 |
Voltage(V) | 6 |
Current(mA) | 500 |
Package Type | QFN |
Package(mm) | 5.0 x 5.0 x 1.5 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |