Mouser | 13 | Buy Online > | |
RELL | 14 | Buy Online > | |
RFMW | 22 | Buy Online > |
Qorvo's TGA2219-CP is a 3-stage, 25 W power amplifier operating over the 13.4 to 16.5 GHz band. Fabricated on Qorvo's production 0.15um GaN on SiC technology, this high performance amplifier offers > 30dB small-signal gain with 31% PAE, allowing the system designer to achieve superior performance levels in a cost efficient manner.
The TGA2219-CP is offered in a 10-lead 15 x 15 mm bolt-down package. Assembled with a pure-copper base, coupled with its high efficiency, the TGA2219-CP minimizes the strain on the system-level cooling requirements, further reducing system operating costs. Superior electrical performance and thermal management makes the TGA2219-CP ideal for supporting communications and radar applications in both commercial and military markets.
Both RF ports have integrated DC blocking capacitors and are fully matched to 50 ohms.
For additional information on GaN thermal performance refer to the following application note and video.
Frequency Min(GHz) | 13.4 |
Frequency Max(GHz) | 16.5 |
Pout(W) | 25 |
Gain(dB) | > 30 |
PAE(%) | > 31 |
Voltage(V) | 28 |
Current(mA) | 450 |
Package Type | Cu Base |
Package(mm) | 15.2 x 15.2 x 3.5 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 3A001.B.2.C |
This product appears in the following application block diagrams: