End of Life announced May 29, 2020 (PCN 20-0070).
Last Time Buy: December 9, 2020
Contact your local sales representative for assistance.
Frequency Min(GHz) | 30 |
Frequency Max(GHz) | 42 |
Gain(dB) | 21 |
NF(dB) | 2.8 |
OP1dB(dBm) | 14 |
Voltage(V) | 3 |
Current(mA) | 40 |
Package Type | Die |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 3A001.B.2.E |
This product appears in the following application block diagrams: