Mouser | 3841 | Buy Online > | |
RELL | 7595 | Buy Online > | |
RFMW | 9150 | Buy Online > |
The QPQ1907 is a high-performance, high power Bulk Acoustic Wave (BAW) band-pass filter with extremely steep skirts, simultaneously exhibiting low loss in the Wi-Fi band and high rejection near and in the 2.6GHz bands.
QPQ1907 is specifically designed to enable coexistence of Wi-Fi and Long-Term Evolution signals within the same device or in close proximity to one another.
The QPQ1907 uses common module packaging techniques to achieve the industry standard 1.4 x 1.2 x 0.915 mm footprint. The filter exhibits excellent power handling capabilities.
Technology | LowDrift™ BAW |
Type | Infrastructure |
Bands | 802.11b/g/n/ac/ax |
Frequency(MHz) | 2,402.5 to 2,481.5 |
Bandwidth(MHz) | 79 |
Insertion Loss(dB) | 1.3 |
I/O Configuration | SE / SE |
Package Type | Laminate |
Package(mm) | 1.4 x 1.2 x 0.915 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.b |