End of Life announced October 21, 2021 (PCN 21-0226).
Last Time Buy: May 2, 2022
Recommended replacement for new designs: TGA4040
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 8266 | Buy Online > |
Qorvo's TGA4036 is a compact medium power amplifier MMIC for wide band applications. The part is designed using Qorvo's proven standard 0.25 um power pHEMT production process. The part provides a nominal 20 dB gain from 19 - 36 GHz, with saturated output power of 22 dBm.
The part is ideally suited for low cost emerging markets such as point-to-point radio, point-to-multipoint communications and instrumentation.
The TGA4036 is 100% DC and RF tested on-wafer to ensure performance compliance. Evaluation boards are available upon request.
Frequency Min(GHz) | 19 |
Frequency Max(GHz) | 38 |
Pout(W) | 0.2 |
Gain(dB) | 20 |
Voltage(V) | 5 |
Current(mA) | 160 |
Package Type | Die |
Package(mm) | 1.69 x 0.75 x 0.1 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 3A001.B.2.E |