End of Life announced February 25, 2021 (PCN 21-0052).
Last Time Buy: September 5, 2021
Recommended replacement for new designs: QPA1010, QPA1011
Contact your local sales representative for assistance.
Qorvo's TGA2624-CP is a packaged high-power X-Band amplifier fabricated on Qorvo's QGaN25 0.25 um GaN on SiC process. Operating from 9 to 10 GHz, the TGA2624-CP achieves 42 dBm saturated output power, a power-added efficiency of > 37 %, and power gain of 27 dB.
The TGA2624-CP is packaged in a 10-lead 15x15 mm bolt-down package with a Cu base for superior thermal management. It can support a range of bias voltages and performs well under both pulsed and CW conditions. Both RF ports are internally DC blocked and matched to 50 ohms allowing for simple system integration.
The TGA2624-CP is ideally suited for both commercial and defense applications.
Lead free and RoHS compliant.
For additional information on GaN thermal performance refer to the following application note and video.
Frequency Min(GHz) | 9 |
Frequency Max(GHz) | 10 |
Pout(W) | 16 |
Gain(dB) | 27 |
PAE(%) | > 37 |
Voltage(V) | 28 |
Current(mA) | 365 |
Package Type | Cu Base |
Package(mm) | 15.2 x 15.2 x 3.5 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 3A001.B.2.B.2 |
This product appears in the following application block diagrams: