Mouser | 234 | Buy Online > | |
RELL | 147 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's TGA2624-SM is a packaged, high power X-Band amplifier fabricated on Qorvo's production 0.25um GaN on SiC process. Operating from 9-10GHz, the TGA2624-SM typically generates 20W of saturated output power with a power-added efficiency greater than 40% and 25dB of large signal gain.
The TGA2624-SM is packaged in a 7x7mm air-cavity, laminate based QFN. Both RF ports are internally DC blocked and matched to 50 ohms enabling simple system integration. Ideally suited for pulsed applications, the TGA2624-SM offers excellent power, PAE and gain performance that can save costs on existing platforms while enabling the development of future systems.
Lead-free and RoHS compliant.
Evaluation boards are available upon request.
For additional information on GaN thermal performance refer to the following application note and video.
Frequency Min(GHz) | 9 |
Frequency Max(GHz) | 10 |
Pout(W) | 20 |
Gain(dB) | > 34 |
PAE(%) | > 40 |
Voltage(V) | 28 |
Current(mA) | 365 |
Package Type | QFN |
Package(mm) | 7.0 x 7.0 x 1.75 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 3A001.b.2.b |
This product appears in the following application block diagrams: