TGA2598

    6 - 12 GHz, 2 Watt GaN Driver Amplifier, Die

    Key Features

    • Frequency range: 6 - 12 GHz
    • PSAT: >33dBm
    • PAE: >31%
    • Small signal gain: >21dB
    • Input return loss: >9dB
    • Output return loss: >11dB
    • Bias: VD = 25V, IDQ = 100mA, VG = -2.6V typical
    • Chip dimensions: 2.14 x 1.11 x 0.10 mm

    Qorvo's TGA2598 is a broadband MMIC driver amplifier fabricated on Qorvo's production 0.25um GaN on SiC process (TQGaN25). Covering 6-12GHz, the TGA2598 provides more than 33dBm of saturated output power and 21dB of small signal gain while achieving more than 31% power-added efficiency.

    The TGA2598 is an ideal choice to drive Qorvo's high performing x-band GaN HPAs allowing the user to run both driver and HPA off the same voltage rail.

    Fully matched to 50 ohm with integrated DC blocking capacitors on both I/O ports, the TGA2598 is ideally suited for both military and commercial radar and communications applications.

    Lead-free and RoHS compliant.

    Evaluation boards are available upon request.

    Typical Applications

      • Commercial Radar
      • Communication Systems
      • Electronic Warfare
      • Military Radar
      • Multi-Band VSAT
    Frequency Min(MHz) 6,000
    Frequency Max(MHz) 12,000
    Gain(dB) > 21
    OP1dB(dBm) > 33
    Voltage(V) 25
    Current(mA) 100
    Package Type Die
    Package(mm) 2.14 x 1.11 x 0.1
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN EAR99

    This product appears in the following application block diagrams:

    • Applications > Defense & Aerospace > Electronic Warfare > EW Signal Jammer

      EW Signal Jammer

    • Applications > Defense & Aerospace > Radar > C Band Radar

      C Band Radar

    • Applications > Defense & Aerospace > Radar > X Band Radar

      X Band Radar

    • Applications > Network Infrastructure > Point-to-Point Radio > Point-to-Point Radio

      Point-to-Point Radio

    • Applications > Network Infrastructure > Satellite Communications > Ka Band Saturated VSAT

      Ka Band Saturated VSAT

    • Applications > Network Infrastructure > Satellite Communications > Multi-Band VSAT

      Multi-Band VSAT