Qorvo's TGA2704 is a high power amplifier MMIC for 9 to 10.5 GHz applications. The part is designed using Qorvo's 0.25um 3MI pHEMT production process. The TGA2704 nominally provides 38 dBm output power and 40% PAE for bias of 9 V, 1.05 A. The typical gain is 20 dB.
The TGA2704 is ideally suited for low cost markets such as point-to-point radio and communications.
The part is 100% DC and RF tested on-wafer to ensure performance compliance. The TGA2704 has a protective surface passivation layer providing environmental robustness. The part is lead-free and RoHS compliant.
Frequency Min(GHz) | 9 |
Frequency Max(GHz) | 10.5 |
Pout(W) | 6 |
Gain(dB) | 20 |
PAE(%) | > 40 |
Voltage(V) | 7 to 9 |
Current(mA) | 1,050 |
Package Type | Die |
Package(mm) | 3.52 x 2.61 x 0.1 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 3A001.B.2.B.2 |
This product appears in the following application block diagrams: