TGA2963

    6 - 18 GHz, 20 Watt GaN Power Amplifier

    Key Features

    • Frequency range: 6 - 18GHz
    • PSAT: >43dBm
    • PAE: > 20 %
    • Small signal gain: >26dB
    • Return loss: > 6.5dB
    • Bias: VD = 20V, IDQ = 2500mA, VG = -2.3V typical
    • Chip dimensions: 5.4 x 6.85 x 0.10 mm

    Qorvo's TGA2963 is a broadband high power MMIC amplifier fabricated on Qorvo's production 0.15um GaN on SiC process (QGAN15). The TGA2963 operates from 6 – 18GHz and provides more than 20W saturated output power with power-added efficiency >20% and large-signal gain >20 dB. This combination of wideband performance provides the flexibility designers are looking for to improve system performance while reducing size and cost.

    The TGA2963 is matched to 50 ohm with integrated DC blocking capacitors on both RF I/O ports simplifying system integration. The broadband performance makes it ideally suited in support of test instrumentation and electronic warfare, as well as, supporting multiple radar and communication bands.

    The TGA2963 is 100% DC and RF tested on-wafer to ensure compliance to electrical specifications.

    Lead-free and RoHS compliant.

    Evaluation boards are available upon request.

    Typical Applications

      • Communication Systems
      • Electronic Warfare
      • Radar
      • Test Instrumentation
    Frequency Min(GHz) 6
    Frequency Max(GHz) 18
    Psat(dBm) 43
    Gain(dB) > 26
    PAE(%) > 20
    Voltage(V) 20
    Current(mA) 2,500
    Package Type Die
    Package(mm) 6.85 x 5.4 x 0.10
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN 3A001.B.2.C

    This product appears in the following application block diagrams:

    • Applications > Defense & Aerospace > Electronic Warfare > EW Signal Jammer

      EW Signal Jammer

    • Applications > Defense & Aerospace > Radar > C Band Radar

      C Band Radar

    • Applications > Defense & Aerospace > Radar > X Band Radar

      X Band Radar

    • Applications > Defense & Aerospace > Radar > Ku Band Radar

      Ku Band Radar

    • Applications > Network Infrastructure > Point-to-Point Radio > Point-to-Point Radio

      Point-to-Point Radio

    • Applications > Network Infrastructure > Satellite Communications > Ka Band Saturated VSAT

      Ka Band Saturated VSAT

    • Applications > Network Infrastructure > Satellite Communications > Multi-Band VSAT

      Multi-Band VSAT

    • Applications > Network Infrastructure > Wireless Infrastructure > Repeaters / Boosters / DAS

      Repeaters / Boosters / DAS