End of Life announced October 27, 2016 (PCN 16-0263).
Last Time Buy February 23, 2018.
Recommended replacement for new designs: QPA1013, TGA2963.
Contact your local sales representative for assistance.
Qorvo's TGA2501-GSG provides 26 dB of small signal gain and 2.8 W of output power across 6-18 GHz. The TGA2501-GSG is designed using Qorvo's proven standard 0.25 um gate pHEMT production process.
The TGA2501-GSG features low loss ground-signal- ground (GSG) RF transitions designed to interface with a coplanar waveguide multilayer board.
Fully matched to 50 ohms and with integrated DC blocking capacitors on both I/O ports, the TGA2501 -GSG is ideally suited to support both commercial and defense related applications.
Lead-free and RoHS compliant.
Frequency Min(MHz) | 6,000 |
Frequency Max(MHz) | 18,000 |
Gain(dB) | 26 |
Voltage(V) | 8 |
Current(mA) | 1,200 |
Package Type | Flange |
Package(mm) | 17.32 x 11.38 x 3.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 3A001.B.2.C |
This product appears in the following application block diagrams: