T1G6001032-SM

    DC - 6 GHz, 10 Watt, 32 V GaN RF Power Transistor

    Discontinued >

    End of Life announced Nov 3, 2017 (PCN 17-0186).
    Last Time Buy May 7, 2018.
    Please use QPD1022 for new designs.
    Contact your local sales representative for assistance.

    Key Features

    • Frequency: DC to 6 GHz
    • Output power (P3dB): 10 W Peak at 3.1 GHz
    • Linear gain: 19 dB at 3.1 GHz
    • Operating voltage: 32 V
    • Low thermal resistance package

    Qorvo's T1G6001032-SM is a 10 W (P3dB) wideband unmatched discrete GaN on SiC HEMT which operates from DC - 6GHz and a 32V supply rail. The device is in an air cavity QFN package and is ideally suited to military and civilian radar, land mobile and military radio communications, avionics, and test instrumentation. The device can support pulsed and linear operations.

    Lead-free and ROHS compliant

    Evaluation boards are available upon request.

    Typical Applications

      • Civilian Radar
      • Jammers
      • Military Radar
      • Professional and Military Radio
      • Test Instrumentation
      • Wideband and Narrowband Amplifiers
    Frequency Min(MHz) DC
    Frequency Max(MHz) 6,000
    Gain(dB) 19
    Psat(dBm) 40
    Drain Efficiency(%) 55
    Vd(V) 32
    Idq(mA) 50
    Package Type QFN
    Package(mm) 5 x 5
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN EAR99

    Modelithics® Qorvo GaN Library

    A Modelithics non-linear model is available for this product.

    Qorvo and Modelithics have partnered to provide designers with high-accuracy nonlinear simulation models for Qorvo GaN transistor devices. This model library integrates seamlessly with the latest electronic design automation (EDA) simulation tools, and is thoroughly documented with a model information data sheet for each model. Learn more.

    Request a free Modelithics model

    Modelithics® Qorvo GaN Library Brochure

    This product appears in the following application block diagrams:

    • Applications > Defense & Aerospace > Electronic Warfare > EW Signal Jammer

      EW Signal Jammer

    • Applications > Defense & Aerospace > Radar > S Band Radar

      S Band Radar

    • Applications > Defense & Aerospace > Radar > C Band Radar

      C Band Radar

    • Applications > Defense & Aerospace > Radar > L Band Radar

      L Band Radar

    • Applications > Network Infrastructure > Satellite Communications > Ka Band Saturated VSAT

      Ka Band Saturated VSAT