SHARE:  

Announcing the latest additions to Qorvo's innovative RF portfolio of amplifiers and integrated modules, which serve a wide range of CATV and broadband access applications, including DOCSIS 3.1 systems. These high-performance solutions simplify RF for designers worldwide and are available at  Qorvo's authorized channel partners.

45-1218MHz GaAs/GaN Power Doubler MCMs
RFCM3327 & RFCM3328 Features
  • Output: 63dBmV at 1218MHz
  • Low noise
  • Temperature sensing feature
  • 9x8mm MCM package
  • Ideal for DOCSIS 3.1 & CATV amplifier systems
QPB8808 Features
  • Gain: 20.6dB at 1218MHz
  • Output: 57dBmV at 1218MHz
  • Efficient: 12V operation
  • DOCSIS 3.1 compliant
  • 5x7mm QFN package
  • Ideal for CATV OEM customers
Additional Information:
Related News:

45-1218MHz GaAs/GaN Power Doubler Hybrids
RFPD3540 Features
  • Gain: 27dB at 1218MHz
  • Pout: 59dBmV at 1218MHz
  • Optimal reliability
  • Hybrid SOT115J package
  • Ideal for DOCSIS 3.1 & CATV amplifier systems
RFPD3580 Features
  • Gain: 22.5dB at 1218MHz
  • Pout: 67dBmV at 1218MHz
  • Operates: 24-34V
Additional Information:
RFPD3540, RFPD3580
  • Hybrid SOT115J package
  • Ideal for DOCSIS 3.1 & CATV amplifier systems

Related News:

CATV Gain Block
RFCA8830 Features
  • Gain: 19dB
  • NF: <2dB
  • Energy efficient
  • DOCSIS 3.1 compliant
  • SOIC8 package
  • Ideal for CATV OEM customers
Additional Information:
RFCA8830
Related News:

45-1218MHz pHEMT Adjustable Gain Amplifier
QPB7400 Features
  • 8-11dB adjustable gain, return loss & bias
  • NF: 3.5dB to 1218MHz
  • Ideal for low-gain applications
  • DOCSIS 3.1 compliant
  • SOT89 package
  • Ideal for CATV OEM customers
Additional Information:
QPB7400
Connect with Qorvo Experts at Our Upcoming Shows

Visit us at upcoming trade shows to learn more about our RF solutions for defense, optical and CATV applications:
  • GOMACTech: Reno, NV; March 20-23, 2017
  • OFC: Los Angeles, CA; March 21-23, 2017
  • CCBN: Beijing, China; March 23-25, 2017
Explore our upcoming trade show schedule.