Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 2300 | Buy Online > |
Qorvo's RFCA8830 is a GaAs pHEMT RF balanced amplifier IC with a 45MHz to 1200MHz operating bandwidth. This IC is designed to provide a low noise, high linearity, and high gain for use as a Post Amplifier in Optical Receivers or low noise balanced preamp. The IC uses a 5V power supply for applications requiring lower power dissipation. It is designed to support the new DOCSIS 3.1 Data Over Cable specification.
Type | Downstream |
Frequency Min(MHz) | 45 |
Frequency Max(MHz) | 1,218 |
Gain(dB) | 19.2 |
Pout(dBmV) | 34 |
CSO(dBc) | -85 |
CTB(dBc) | -77 |
XMOD(dBc) | -63 |
NF(dB) | 2.5 |
Voltage(V) | 5 |
Current(mA) | 277 |
Package Type | SOIC-8 with Exposed Pad |
Package(mm) | 6.2 x 5.0 x 1.73 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ECCN | 5A991.G |