The Qorvo QPQ1905 is an high-performance, high power, Bulk Acoustic Wave (BAW) band-pass filter with extremely steep skirts, simultaneously exhibiting low loss in the Wi-Fi band (Channels 1-2) and high near-in rejection in the 2.4 GHz bands.
The filter module is specifically designed to enable unique use cases where sub-dividing usable channels within the available Wi-Fi spectrum becomes an advantage. End users will see a capability to deliver Wi-Fi in channels 1 or 2 while providing rejection in higher frequencies to allow simultaneous use of Wi-Fi, Zigbee®, Thread or Bluetooth® Low Energy channels.
Using common module packaging techniques to achieve the industry standard footprint while negating as many external passive placements to help end users ease of integration into their circuits
Technology | BAW |
Type | Infrastructure |
Bands | Wi-Fi / Zigbee® / Thread / Bluetooth® Low Energy |
Frequency(MHz) | 2,414 |
Bandwidth(MHz) | 20 |
Insertion Loss(dB) | 2 |
I/O Configuration | SE / SE |
Package Type | Laminate |
Package(mm) | 1.6 x 2.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991G |