Mouser | 13398 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
The QPQ1040Q is a high-performance, high power Bulk Acoustic Wave (BAW) TX filter designed to meet the strict LTE/NR rejection requirements for use in B40/n40. The QPQ1040Q is specifically designed to meet the high-performance expectations of insertion loss and rejection for LTE/NR transmit systems under all operating conditions in NAD (Network Attached Device) applications.
Technology | BAW |
Type | Automotive |
Bands | B40 / n40 |
Frequency(MHz) | 2,300 to 2,400 |
Bandwidth(MHz) | 100 |
Insertion Loss(dB) | 30 @ 1710–1785 MHz, 37 @ 2110–2170 MHz, 40 @ 2433–2481 MHz |
Package Type | 5-pin Leadless SMT |
Package(mm) | 1.1 x 0.91 x 0.55 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991G |