Data sheet available upon request.
Contact your local sales representative for assistance.
Mouser | 6940 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
The QPQ1013Q is a compact, high-performance NoDrift™ Surface Acoustic Wave duplexer designed to meet the strict band 13 NS07 rejection requirements mitigating signal migration in the public safety frequency band for use in NAD (Network Attached Device) applications.
Technology | NoDrift™ SAW |
Type | Infrastructure, Automotive |
Bands | B13 |
Frequency(MHz) | 746-756 Uplink, 777-787 Downlink |
Bandwidth(MHz) | 10 |
Insertion Loss(dB) | 1.0 @ 751 MHz, 1.4 @ 782 MHz |
Package Type | 8-Pin Leadless SMT |
Package(mm) | 1.8 x 1.4 x 0.59 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991G |