QPM2101

    2.5 - 4 GHz S-Band Receive VGA Module

    Key Features

    • Frequency Range: 2.5 - 4.0 GHz
    • RX Noise Figure: 1.0dB
    • RX Small Signal Gain: 30 dB
    • RX Output TOI: 32 dBm
    • TX Channel Insertion Loss: 1.2dB
    • RX Power at 1dB Compression: 13.8dBm
    • RX Attenuation Range: 31.5dB
    • Channel Switching Response Tine: 43 nS
    • Channel Isolation : 35dB
    • Package Dimensions: 7.0 x 7.0 x 0.8 mm

    Performance is typical at room temperature.

    The QPM2101 is a GaAs multi chip module (MCM) designed for S-Band radar applications within the 2.5-4.0 GHz range. The device consists of a T/R switch, a transmit path which is a low loss pass through, and a receive path  consisting of a low-noise amplifier, a digital attenuator and a driver amplifier. The receive path offers 30 dB of small signal gain and 1.0 dB noise figure. It includes a 6 bit digital step attenuator (DSA) with 31.5 dB gain control range. It can deliver 13.8 dBm of power at P1dB with 32 dBm of output TOI. All functional MMIC blocks can be enabled or DC powered off with internal control circuitry. All control signals use CMOS compatible logic. The response time of signal control is 43 nS typical.

    The QPM2101 chips are fabricated on Qorvo's GaAs 0.25um process. The 7 x 7 OVM QFN surface mount package, coupled with a proprietary die-attach process, allows the QPM2101 to perform well at extreme temperature ambient. Its compact size supports tight lattice spacing requirements needed for S - Band phased array radar applications.

    Typical Applications

      • Commercial and Military Radar
      • Electronic Warfare
      • Communications
    Frequency Min(GHz) 2.5
    Frequency Max(GHz) 4.0
    Tx Gain(dB) -1.2
    Rx Gain(dB) 30
    Rx NF(dB) 1.0
    Rx Voltage(V) 3.3
    Rx Current(mA) 163
    Package Type OVN QFN
    Package(mm) 7.0 x 7.0 x 0.8
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No