SHARE:  
Having trouble viewing this email? Click here
Qorvo New Product Announcement

Products   Applications |  How to Buy |  Support

Announcing the latest additions to Qorvo's innovative RF and power portfolio of GaN power amplifiers, DVGAs, VGA MCMs, and SPDT switches, which serve a wide range of applications: SATCOM, EW, radar, 5G mMIMO, FDD and small cell BTS systems. These high-performance solutions simplify RF and power for designers worldwide and are available at Qorvo's authorized channel partners.

7.9-8.4GHz 60W GaN Power Amplifier DoT

QPA0708T Features

  • Frequency: 7.9-8.4GHz
  • 32W linear power at 25dBc IMD3
  • PAE: 49%
  • Small signal gain: 36dB


Additional information:

QPA0708T


  • Enables use of small 10mW driver amplifier
  • 5.8x6.1mm die on tab
  • Ideal for satellite communications

0.4-1GHz Dual-Channel Rx DVGA

QPB9350 Features

  • 0.4dB NF
  • 44.5dB max gain at 900MHz
  • 38dBm OIP3
  • 31dB gain variation in 1dB step


Additional information:

QPB9350


  • SPI interface
  • 1.8V logic compatible
  • 32-pin, 5x5mm SMT package
  • Ideal for 5G mMIMO, FDD & small cell BTS

2.5-4GHz S-Band Receive VGA Module

QPM2101 Features

  • MCM includes LNA, DSA, driver and T/R switch
  • Qorvo 0.25um GaAs process
  • 6-bit DSA with 31.5dB range
  • Fast switching speed


Additional information:

QPM2101


  • Positive 3.3V bias voltage and TTL compatible control voltage
  • 7x7mm OVM QFN package
  • Ideal for military S-band radar applications

0.02-50GHz SOI SPDT Switch

QPC0542 Features

  • Wideband reflective SPDT
  • Low insertion loss: <2dB
  • High isolation: >40dB
  • Positive Vdd and Vtrl voltage up to 5V


Additional information:

QPC0542


  • Fast switch time: <50ns, glitch free
  • 2.25x2.25mm QFN package
  • Ideal for EW, T&M, radar & communications

Envisioning an AI-Powered Future for Smart Homes

As IoT technologies and standards emerge and converge, it opens a world of new capabilities for the smart home. Add artificial intelligence to the mix and now you've enabled unparalleled user experiences and security.


Check out what Qorvo's Connectivity and Sensors President Eric Creviston says about the smart home's future.


Read the Blog

The Future of Positioning: Exploring UWB & Bluetooth Channel Sounding

UWB and Bluetooth(R) Low Energy technologies serve pivotal roles in enhancing location-based services with their unique attributes. UWB stands out for its high accuracy and low interference, making it ideal for secure and precise applications. Bluetooth LE, widely adopted in IoT devices, introduces advanced features like "channel sounding" to improve location accuracy.


This article delves into the comparative advantage of UWB and Bluetooth LE CS, analyzing their suitability bssed on application needs and market trends.


Read the Blog

Next-Gen Connectivity for Smart Living: Free eBook

Trying to figure out how to manage the more than 20 connected devices in a home?


This free eBook from Qorvo and Mouser explores how engineers and device designers can bridge the gap from various independent devices to create a secure, comprehensive smart home.


Read about what's up and coming in Next-Gen Connectivity including UWB, Wi-Fi, Zigbee, BLE, antenna design and more.


Read the free e-Book

New Developments in GaN Technology for Defense: Free eBook

From advanced radar systems to communications systems, GaN technology has been instrumental in enhancing the effectiveness and efficiency of defense operations.


This eBook from Microwave Journal, RFMW and Qorvo covers some of the latest innovations and applications of GaN technology for military markets including radar, amplifier design, thermal and power management.


Learn more about the transformative potential of GaN technology in bolstering military capabilities.


Log in to Microwave Journal and read the free e-Book

Copyright © 2024 Qorvo. All Rights Reserved.