Mouser | 314 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 1479 | Buy Online > |
The QPA9909 is a high-efficiency, linearizable power amplifier targeting 758 MHz – 798 MHz small-cell wireless infrastructure systems. The product delivers high efficiency of 37.7 % at +29dBm average output power, while providing excellent DPD linearized ACPR of -52 dBc for signal bandwidths of up to 40 MHz. The QPA9909 is housed in a 5x5mm SMT package. It is pin-to-pin compatible to QPA9901, QPA9903, QPA9907, QPA9908, QAP9940 and QPA9942.
Frequency Min(GHz) | 0.758 |
Frequency Max(GHz) | 0.798 |
Pout(dBm) | 29 |
Psat(dBm) | 36.6 |
Gain(dB) | 31 |
PAE(%) | 37.7 |
Current(mA) | 423.5 |
Package(mm) | 5.0 x 5.0 |
RoHS | Yes |
Lead Free | No |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991G |