The QPG6100 is a multi-standard Smart Home Communications Controller for ultra-low power wireless communication for Connected lighting applications, switches and other Smart home end nodes, featuring Qorvo’s ConcurrentConnect™ technology; enabling Zigbee, Thread and Bluetooth® Low Energy to operate simultaneously in a single chip design.
Application | Connected Lighting, Sensors, Smart Plugs, Thermostats |
Protocols | Bluetooth Low Energy, Zigbee, Thread |
ConcurrentConnect Technologies | Multi-Channel, Multi-Radio, Antenna Diversity |
Max Tx Power(dBm) | 7 or 10 |
Rx Sensitivity(dBm) | -101 (802.15.4), -98 (BLE @ 1Mbps) |
Tx Current(mA) | 24 @ 10 dBm |
Rx Current(mA) | 3.9 (802.15.4), 7.0 (BLE) |
Sleep Current(uA) | 0.9 to 1.5 |
MCU | Arm Cortex-M4 with DSP, 64 MHz max |
NVM Size(kB) | 512 |
RAM Size(kB) | 96 |
Security | Advanced Security Engine |
GPIOs | 30 GPIO + 6 ANI |
Package Type | QFN, 40-pin |
Package(mm) | 6.0 x 6.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |