Mouser | 152 | Buy Online > | |
RELL | 169 | Buy Online > | |
RFMW | 246 | Buy Online > |
QPF5010 is a multi-die front-end module (FEM) designed for 8-12 GHz X-Band applications. The FEM integrates T/R switch, limiter, low-noise amplifier, and power amplifier. Transmit power is 10W saturated, receiver noise figure is 2.2dB.
Lead free and RoHS compliant.
Frequency Min(GHz) | 8 |
Frequency Max(GHz) | 12 |
Tx Psat(W) | 10 |
Rx NF(dB) | 2.2 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |