Mouser | 63 | Buy Online > | |
RELL | 46 | Buy Online > | |
RFMW | 0 | Buy Online > |
QPF5002 is a multi-die front-end module (FEM) designed for 8.5 - 10.5 GHz X-Band applications. The FEM integrates T/R switch, limiter, low-noise amplifier, and power amplifier. Transmit power is 2 W saturated, receiver noise figure is 2.1 dB. Lead free and RoHS compliant.
Frequency Min(GHz) | 8.5 |
Frequency Max(GHz) | 10.5 |
Tx Psat(W) | 1.78 |
Rx NF(dB) | 2.1 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |