Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 100 | Buy Online > |
Frequency Min(MHz) | 5 |
Frequency Max(MHz) | 396 |
Insertion Loss(dB) | 2 |
Attenuation Range(dB) | 20 |
IIP3(dBm) | 50 |
Voltage(V) | 5 |
Package Type | 14 Pin MCM |
Package(mm) | 6.0 mm x 6.0mm |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991 |