Please contact Qorvo Sales for samples and production release information.
The QPC7338 is a voltage controlled variable equalizer with a cable compensated response employing SOI attenuator, optimized for DOCSIS 4.0 ESD downstream path applications between 45 MHz and 1718 MHz.
Frequency Min(MHz) | 108 |
Frequency Max(MHz) | 1,794 |
Insertion Loss(dB) | 2.5 |
Attenuation Range(dB) | 17 |
IIP3(dBm) | 50 |
Voltage(V) | 5 |
Package Type | 14 Pin MCM |
Package(mm) | 6.0 x 6.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991B |