End of Life announced May 29, 2020 (PCN 20-0070).
Last Time Buy: December 9, 2020
Contact your local sales representative for assistance.
The QPC6222 is a dual-pole double-throw transfer switch designed for general purpose switching applications where RF port transfer (port swapping) control is needed. The low insertion loss along with excellent linearity performance makes the QPC6222 ideal for multi-mode GSM, EDGE, UMTS, and LTE applications.
The RF ports can be directly connected in 50 ohm systems and control logic is compatible with +1.3 V to +2.7 V systems. The supply voltage is intended for connection to +2.8 V systems but the device is operable from +2.4 V to +3.5 V.
The standard 12-pin QFN package and compact 2.0 mm x 2.0 mm size offers designers a compact, easy-to-use, switch component for quick integration into multimode, multi-band systems.
Switch Type | DPDT |
Absorptive/Reflective | Reflective |
Frequency Min(MHz) | 700 |
Frequency Max(MHz) | 2,700 |
Insertion Loss(dB) | 0.35 |
Isolation(dB) | 32 |
Switching Speed(ns) | 5,000 |
IIP2(dBm) | 116 |
IIP3(dBm) | 72 |
Control Lines(#) | 1 |
Voltage(V) | 2.4 to 3.5 |
Current(mA) | 0.075 |
Package Type | QFN |
Package(mm) | 2.0 x 2.0 x 0.55 |