The Qorvo QPF4702 is an integrated front end module (FEM) designed for Wi-Fi 7 (802.11be) systems. The compact form factor and integrated matching minimizes layout area in the application.
Performance is focused on optimizing the PA efficiency for a supply voltage range that minimizes power consumption to allow for systems that use digital pre-distortion to achieve the highest linear output power and leading edge throughput for the RF chain. This is done across a extreme wide bandwidth enabling operation in all channels from UNII 1-8 (5.1 to 7.1 GHz).
A multimode RX is provided to ensure high throughput is maintained across a covered distance. A coupler with RF output as well as a broadrange, constant slope voltage logarithmic power detector is provided for application feedback.
The QPF4702 integrates a 5 - 7 GHz power amplifier (PA), single pole two throw switch (SP2T) and bypassable multi-mode low noise amplifier (LNA) into a single device.
Frequency Min(GHz) | 5.170 |
Frequency Max(GHz) | 7.125 |
Functionality | NLPA, Switch, LNA, CPLR |
Wi-Fi Standards | Wi-Fi 7 |
Vcc(V) | 5 |
11ax Pout(dBm) | 20 |
11ax EVM(dB) | -43 |
11ax Current(mA) | 180 |
11n Pout(dBm) | 22 |
11n EVM(dB) | -30 |
11n Current(mA) | 200 |
Tx Gain(dB) | 30 |
OP1dB(dBm) | 29 |
Rx Gain(dB) | 12 |
NF(dB) | 1.7 |
Bypass Loss(dB) | 2 |
Rx Current(mA) | 27 |
Package Type | Laminate |
Package(mm) | 5.0 x 3.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991G |